Product M18SP6DQ
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3048663Alternative order number : 48663
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Male connector M12 × 1
- Stainless steel housing
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488486631 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 99.79 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…100 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Chemical-resistant, Encapsulated, Wash down, Resistant to chemicals |
Mounting accessories
|
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
|
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
|
SMB3018SC
Mounting bracket, PTB black, for sensors with 18 mm thread |
3053952 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

