Product M18SP6D
Temperature Detection
Probe
Order number: 9910766- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection 1/8" NPT male thread
- Electrical connection rotatable by 360°

General data
| EAN | 4047101355918 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 24 g |
Technical Data
| Design | Temperature probe |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
| Approvals | cULus |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

