Product Q45ULIU64BCRQ6
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3804266Alternative order number : 804266
- Protection class IP67/IP69K
- M12 × 1 male connector, 5-pin
- Disabled: Green (COL 1)
- Enabled: Red (COL 2)
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact

General data
| EAN | 662488030780 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 19.5 g |
Technical Data
| Function | Touch Button |
| Design | Threaded barrel |
| Switching element function | NO contact |
| Output function | PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |
| Special features | I/O module-compatible, Wash down |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |

