Product PD45VP6C100Q
Pressure Transmitter
With 2 Switching Outputs and IO-Link
Order number: 100031977- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…1.6 bar abs.
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection G1/4" female thread, front sealing
- Connector device, M12 × 1

General data
| EAN | 4047101580174 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 101 g |
Technical Data
| Design | Without display |
| Operating voltage | 18…33 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 293 KB |
| English | 292 KB |
| French | 292 KB |
| Spanish | 291 KB |
| Czech | 293 KB |
| Dutch | 292 KB |
| Romanian | 293 KB |
| Russian | 298 KB |
| Polish | 293 KB |
| Turkish | 293 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |
Product Flyer
Product Overview
Quick Start Guide
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

