Product T30S2P6FF200Q
Inclinometer
With Increased Temperature Range
Order number: 1534046- Plastic, PC
- Zero point calibration +/‐ 15°
- Two analog outputs
- M12 x 1 male connector

General data
| EAN | 4047101227833 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 60 g |
Technical Data
| Design | Rectangular |
| Construction size | 60 x 30 x 20 mm, Q20L60 |
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+70 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

