Product T30S2P6LPQ
Photoelectric Sensor
Opposed Mode Sensor, Receiver
Order number: 3803484Alternative order number : 803484
- Connection via 2 m cable, PUR
- ECOLAB-certified
- Setting via pushbutton
- Operating voltage: 10…30 VDC
- Teach input
- PNP switching output, NO contact, switchable

General data
| EAN | 662488024512 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 33 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Rectangular |
| Construction size | 14.6 x 8 x 25.7 mm, VS8 |
| Range | 0…3000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PUR, Black |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

