Product  T18S2P6FF100Q

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3036844

Alternative order number : 36844

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Adapter set PFK-B for connecting plastic optical fibers are available separately
    • Operating voltage: 90…250 VAC
    • Relay output, NO (SPST)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488368449
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 336 g

Technical Data

Function Fiber optic sensor
Operating mode Plastic fiber
Design Rectangular
Construction size 60.5 x 44.5 x 87.6 mm, Q45
Light type Red
Operating voltage 90…250 VAC
Output function NO contact, Relay output
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67
Special features keep/defer, Wash down

Mounting accessories

3801296
6836476

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top