Product Q25S2P6LPQ
Ultrasonic Sensor
Retroreflective Sensor
Order number: 100002166- Smooth sonic transducer face
- Cylindrical housing S18, potted
- Connection via cable, 2 m
- Teach range adjustable via adapter
- Temperature compensation
- Teach-in range: 5…49 cm
- Aperture angle of sonic cone: ±20 °
- NPN switching output, NO contact
- Switching range adjustable

General data
| EAN | 4047101459661 |
| eCl@ss-Code (V5.1.4): | 27272802 -/- Retroreflective ultrasonic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 111 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Time-of-Flight |
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Range | 50…500 mm |
| Operating voltage | 15…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, LCP, Yellow |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
| Special features | Compact |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

