Product TL50HRGWALSQ
LED Linear Light
In the Metal Housing
Order number: 3086866Alternative order number : 86866
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: Polycarbonate
- Housing length: 340 mm
- Monochrome: Cold white
- High protection classes IP67 / IP69K
- M12 × 2 male connector, 4-pin, rear outlet

General data
| EAN | 662488868666 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1048 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | Yes |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Nickel-plated aluminum |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP68 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

