Product QM42VP6RQ
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3097793Alternative order number : 97793
- Protection classes IP67/IP69K
- M12 × 1 male connector, 8-pin
- Colors: Green (COL 1), Yellow (COL 2), Red (COL 3)
- PNP switching output, NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488977931 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 144 g |
Technical Data
| Function | Touch Button |
| Design | Dome |
| Light type | Green, Yellow, Red |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

