Product S186EQDP
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6629632- Male M12, angled, 3-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101358131 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 69 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

