Product  S18-2VPRL-9M

Safety Technology

Muting Module

Order number: 3075091

Alternative order number : 75091

    • PLe acc. to ISO 13849‐1
    • Safety category 4 acc. to EN 954‐1
    • SIL 3 acc. to IEC 61508 and IEC 62061
    • Adjustments via DIP switch
    • Connection of max. 2 muting sensor pairs
    • Muting lamp output
    • Deactivation
    • Universal safety stop interface
    • Reset
    • Adjustable external device monitoring (EDM)
    • Two-digit diagnostic display
    • Operating voltage 24 VDC +‐15 %
    • Protection class IP20
#

General data

EAN 662488750916
eCl@ss-Code (V5.1.4): 27230207 -/- Interface
Customs tariff number 85364900990
Country of origin US
Weight 622 g

Technical Data

Function Muting module
Design Rectangular
Operating voltage 21…28 VDC
Output function 2 x NC contact, 2 × PNP
Electrical connection Screw terminals
Housing material Plastic, PC
Ambient temperature 0…+50 °C
Protection class IP20

Mounting accessories

7030466
3071667

Connectivity accessories

3800873
3067617

Select Country

Turck worldwide

to top