Product  S18-2VNRL-Q8

Inductive Sensor

Order number: 40350
    • Threaded barrel, M18 x 1
    • Plastic, PA12‐GF30-V0
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Cable connection
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20
    • SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
    • SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101091755
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 105 g

Technical Data

Design Threaded barrel
Construction size M18 x 1
Operating voltage Nom. 8.2 VDC
Output function NAMUR
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PA12-GF30
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc

Mounting accessories

7030466
3071667

Connectivity accessories

3800873
3067617
7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top