Product S18-2VPDL-Q8
Isolating switching amplifier
4-channel
Order number: 100030008- 4-channel
- 4 transistor outputs (potential free)
- Separate relay output for collective fault signals (NO)
- Configuration via rotary and DIP switches
- 4-channel operation or signal multiplexing (switchable)
- Adjustable output mode (NO/NC)
- Input circuits monitored for wire break/short circuit (can be switched ON/OFF)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring-type terminals
- ATEX, IECEx
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101556971 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 207 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable spring-type terminals, 3-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 519 KB |
| English | 519 KB |
| French | 520 KB |
| Spanish | 519 KB |
| Czech | 520 KB |
| Dutch | 519 KB |
| Romanian | 520 KB |
| Russian | 526 KB |
| Polish | 520 KB |
| Turkish | 520 KB |
Approval
| TÜV 14 ATEX 147004 X | 435 KB |
| IECEx — TUN 14.0040X | 1363 KB |
| Kosha — 23-AV4BO-0410X | 4061 KB |
| SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
LX9EQ | 3071667 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

