Product S18-2VPDL-9M
Photoelectric Sensor
Opposed Mode
Order number: 3037069Alternative order number : 37069
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488370695 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 381 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter/receiver pair |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 60000 mm |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Encapsulated, Wash down |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
LX9EQ | 3071667 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

