Product S18-2VPDL-2M
Opposed Mode Sensor (Emitter)
Order number: 3035270Alternative order number : 35270
- Operating voltage: 10…30 VDC
General data
| EAN | 662488352707 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 154 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Tube |
| Range | 0…140000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
LX9EQ | 3071667 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

