Product TM18AP6LPQ5
Radio Transmission System
Star Topology
Performance Gateway Pro (FlexPower)
Order number: 3018377Alternative order number : 18377
- External antenna (RG58 RP-SMA connection)
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU communication, RS485 interface
- Modbus TCP or EtherNet/IP
- Integrated web browser
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Alternative register assignment
- Power consumption: < 60 mA at 24 VDC

General data
| EAN | 662488183776 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 669 g |
Technical Data
| Function | Star topology |
| Design | Rectangular |
| Range | 3200000 mm |
| Operating voltage | 10…30 VDC |
| Communication protocol | RS485, Modbus RTU, EtherNet/IP, Modbus TCP |
| Housing material | Plastic, PC |
| Ambient temperature | -20…+80 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
T18SN6REV | 3041545 |

