Product Q45BW22FQ1
Fieldbus cables for fieldbus systems
According to IEC61158-2
Order number: 6611492- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC outer jacket, yellow
- Armoring: Round steel wires
- Resistant to oil, gas and sunlight
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Cable length: 500 m

General data
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 139000 g |
Technical Data
| Cable length | 500.0 m |
| Ambient temperature | -5…+50 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
WLC60CW340GFAR | 3086884 |
|
WKH4.4-40/TFG | 6934945 |

