Product S18RW3RE
Accessories
Compression Fitting
For Temperature Sensors
Order number: 9910408- Compression fitting for direct mounting of temperature sensors in the TP product series
- Stainless steel
- Metal compression fitting
- For probe with 3 mm diameter
- Process connection 1/4" NPT male thread

General data
| EAN | 4047101544466 |
| eCl@ss-Code (V5.1.4): | 27200291 -/- Messgerät, Temperatur (Teile) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 34 g |
Technical Data
| Design | Accessories |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

