Product  S18AW3RE

Industrial Ethernet/PROFINET Cable

Extension Cable

Order number: 6935297
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
    • Approval: UL
    • RoHS compliant
    • PNO compliant
    • M12 female flange, straight
    • RJ45 male connector, straight, 4-pin
    • Cable length: 20 m
#

General data

EAN 4047101393583
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin CZ
Weight 1225 g

Technical Data

Cable length 20.0  m
Ambient temperature -20…+60 °C

Mounting accessories

6836476
3063101
6835025

Select Country

Turck worldwide

to top