Product T30SN6REQ
Food & Beverage Hygienic, TPE
Extension Cable
Order number: 6934213- M12 female connector, straight, 5-pin
- Stainless steel coupling nut/screw
- M12 female connector, straight, 5-pin
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 50 m

General data
| EAN | 4047101356120 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1626 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 1145 KB |
| English | 1145 KB |
| French | 1147 KB |
| Spanish | 1145 KB |
| Czech | 1146 KB |
| Dutch | 1146 KB |
| Romanian | 1145 KB |
| Russian | 1152 KB |
| Polish | 1146 KB |
| Turkish | 1146 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

