Product T30SN6RE
Mounting Accessories
Mounting kit for manual valves
Order number: 6901124- Mounting kit with mounting plate for dual sensor and actuator (puck)
- For F05 manual valves acc. to ISO 5211 / DIN 3337
- Height-adjustable
- Adjustable shaft peg with self-locking M6 nut
- Robust stainless steel
- Vestamid mounting plate for sensors

General data
| EAN | 4047101246353 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 90319000000 |
| Country of origin | DE |
| Weight | 476 g |
Technical Data
| Design | Accessories for dual sensor |
| Housing material | Plastic, 1.4301 (AISI 304)/Vestamid |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |

