Product  T18SN6RE

LED Linear Light

In the Metal Housing

Order number: 3088104

Alternative order number : 88104

    • Light beam: 990mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488881047
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 831 g

Technical Data

Function Linear light
Design Rectangular
Construction size 1031 x 28 x 21 mm, WLS28-2
Light type White
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69
Special features Wash down

Select Country

Turck worldwide

to top