Product Q45BW22DLQ
Accessories
O-Ring
For Flow Sensors
Order number: 6875010- G¼“ O-ring AFM30
- External diameter 19 mm
- Internal diameter 13 mm
- Thickness 1.5 mm

General data
| EAN | 4047101176735 |
| eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
| Customs tariff number | 84842000900 |
| Country of origin | DE |
| Weight | 55 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

