Product T303EQ3
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3034974Alternative order number : 34974
- Base unit for plastic fibers
- 7‐segment LED chain for indication of excess gain
- Connector 8 mm
- Operating voltage 10…30 VDC
- PNP transistor switching output
- Sensitivity adjustable via potentiometer
- Very high excess gain
- Alarm function

General data
| EAN | 662488349745 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 58 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Plastic fiber |
| Design | Rectangular |
| Construction size | 64 x 12 x 30 mm, D12 |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP11 |
| Special features | Small part counting |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |

