Product T30AW3LPQ3
LED Signal Light
Tower Light
Order number: 3026761Alternative order number : 26761
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Blue flashing (COL 1) / Green flashing (COL 2) / Yellow flashing (COL 3) / Red flashing (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Sealed, continuous tone max. 94 dB
General data
| EAN | 662488267612 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 250 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Blue, flashing, Green, flashing, Yellow, flashing, Red, flashing |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

