Product S18RW3DL W/30
piconet Stand-alone Module for CANopen
4 Analog Outputs 0…20 mA
Order number: 6824146- 4 analog outputs 0(4)…20 mA
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101178715 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 252 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

