Product S18RW3FF50 W/30
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3058025Alternative order number : 58025
- Cable, PVC, 9 m, 5-wire
- Protection class IP67
- Teach button
- 10-segment bargraph
- Switch-off delay (no delay, 20 ms, 40 ms)
- Blue emitter LED
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488580254 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Plastic fiber |
| Design | Rectangular |
| Construction size | 85.4 x 30 x 25 mm, R55F |
| Light type | Blue |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
| Special features | keep/defer, Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

