Product  T30AW3FF100 W/30

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 1610073
    • Smooth sonic transducer face
    • Cylindrical housing M30, potted
    • Connection via M12 x 1 male
    • Measuring range adjustable via teach button/Easy-Teach
    • Temperature compensation
    • Blind zone: 15 cm
    • Range: 130 cm
    • Resolution: 1 mm
    • Aperture angle of sonic cone: ±16 °
    • 1 × switching output, PNP/NPN
    • 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN
    • NO/NC programmable
    • Transmission of process value and parametrization via IO-link
    • ATEX II 3 G approval
    • Gases and vapors, Group IIC, Zone 2
    • Dust, Group IIIC, Zone 22
    • When used in hazardous areas, the special conditions of the approval must be observed
    • SC-M12/3GD safety clips are included in delivery and prevent inadvertent disconnection of the energized cable
#

General data

EAN 4047101373660
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 159 g

Technical Data

Function Proximity switch
Operating mode Time-of-Flight
Design Threaded barrel
Construction size M30 x 1.5
Range 150…1300 mm
Operating voltage 15…30 VDC
Output function NO/NC, PNP/NPN, analog output
Voltage output 0…10 V
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4404 (AISI 316L)
Ambient temperature -25…+45 °C
Protection class IP67
Approvals CE, cULus, ATEX, IECEx
Special features Synchronization, Pushbutton

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top