Product  S18RW3DQ1

Power Supply Cable, PUR

Connection Cable

Order number: 6604714
    • Power cable: 5 × 1.5 mm2
    • Jacket material: PUR, color: gray
    • Jacket diameter: 8.5 mm
    • Suitable for drag chain use
    • Oil resistant and flame retardant
    • Halogen free
    • End open
    • 7/8" female, straight
    • Cable length: 4.0 m
#

General data

EAN 4047106131760
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CN
Weight 547 g

Technical Data

Cable length 4.0  m
Ambient temperature -25…+80 °C

Mounting accessories

6836476
3063101
6835025

Select Country

Turck worldwide

to top