Product  S30AW3FF600Q1

Valve connector C type

Extension Cable

Order number: 6606897
    • 2-pin + PE, bridged
    • Design according to the DIN EN 175301-803
    • RoHS-compliant
    • Protection class: IP65, IP67, IP68
    • Protective component: Z-Diode
    • M12 male, angled, 2-pin + PE
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS-free
    • Cable length: 0.3 m
#

General data

EAN 4047101374513
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 1 g

Technical Data

Cable length 0.30  m
Ambient temperature 0…+80 °C

Select Country

Turck worldwide

to top