Product S18SP6FF50 W/30
Ultrasonic Sensor
Retroreflective Sensor
Order number: 1610078- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Temperature compensation
- Teach-in range: 2.5…39 cm
- Aperture angle of sonic cone: ±9 °
- 1 x switching output, PNP
- Configurable via Teach-In
- Parameterizable NO/NC

General data
| EAN | 4047101392722 |
| eCl@ss-Code (V5.1.4): | 27272802 -/- Retroreflective ultrasonic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 71 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Time-of-Flight |
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Range | 25…400 mm |
| Operating voltage | 15…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
| Special features | Compact |
Data Sheets
| German | 1049 KB |
| English | 1048 KB |
| French | 1049 KB |
| Spanish | 1048 KB |
| Czech | 1049 KB |
| Dutch | 1049 KB |
| Romanian | 1049 KB |
| Russian | 1055 KB |
| Polish | 1049 KB |
| Turkish | 1049 KB |
Approval/Declaration
Manual
| Operating instructions ultrasound sensors ”Compact” | 2608 KB |
Product Catalog
Quick Start Guide
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

