Product S18RW3DLQ
IP20 Junction Box, 12-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Order number: 6611455- Junction box for DIN rail mounting
- Short-circuit protection per drop line/spur
- Switch-in terminating resistor
- Cable shielding: Capacitive or direct connection with housing potential selectable via switch
- aluminium housing
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101203141 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 432 g |
Technical Data
| Operating voltage | 12…32 VDC |
| Electrical connection | Spring type terminals |
| Housing material | Aluminium |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, Ex approval |
Data Sheets
| German | 1027 KB |
| English | 1026 KB |
| French | 1027 KB |
| Spanish | 1025 KB |
| Czech | 1027 KB |
| Dutch | 1026 KB |
| Romanian | 1027 KB |
| Russian | 1032 KB |
| Polish | 1027 KB |
| Turkish | 1027 KB |
Approval
| PTB 05 ATEX 2002 | 495 KB |
| Manufacturer declaration TURCK EX-13002H X | 1213 KB |
| EC declaration of conformity | 322 KB |
| CCC-2021322313003651 | 1616 KB |
| FM-ID3025465 | 122 KB |
CAD File
General Catalog
Product Catalog
Product Overview
Quick Start Guide
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

