Product  T30SP6RQ

Safety Light Curtain

Receiver

Order number: 3077251

Alternative order number : 77251

    • M12 × 1 male connector, 8-pin
    • Protection class IP65
    • Scan field 1800 mm
    • Resolution 30 mm
    • Internal testing in 500-ms cycle
    • Range 15 m
    • Operating voltage 24 VDC ± 15 %
    • Switching output without restart interlock (TRIP)
    • Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508
#

General data

EAN 662488772512
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin CN
Weight 3266 g

Technical Data

Function Light screen
Design Rectangular
Construction size 31.8 x 25.2 x 1863 mm, EZ-Screen
Range 200…15000 mm
Scan field 1800  mm
Optical resolution 30 mm
Operating voltage 20…28 VDC
Output function 2 x NC contact, 2 × PNP
Current output 500 mA
Electrical connection Connector, M12 × 1
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Select Country

Turck worldwide

to top