Product  T30AW3LPQ1

Capacitive Sensor

Order number: 2620135
    • Rectangular, height 5.5 mm
    • Large active face, marked for correct installation
    • Plastic, PP
    • Fixed settings
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 × 1 connector
    • ATEX category II 3 G, Ex Zone 2
#

General data

EAN 4047101149630
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 52 g

Technical Data

Design Rectangular
Construction size 54 x 20.3 x 5.5 mm, QF5.5
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Cable length 2.0  m
Housing material Plastic, PP
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 3 G

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top