Product T18SN6FF100Q
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3074988Alternative order number : 74988
- Male, M8 × 1
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, light and dark operation

General data
| EAN | 662488749880 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 535 g |
Technical Data
| Function | Slot sensor |
| Operating mode | Emitter/receiver pair |
| Design | Fork |
| Construction size | 140 x 12 x 152 mm, SLM120 |
| Range | 120 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
PT40R-1004-U1-H1143 | 6836476 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

