Product Q40RW3FF400Q1
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3019355Alternative order number : 19355
- Cable 2 m
- Visible red light
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- PNP output
- Light/dark operation

General data
| EAN | 662488193553 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 125.83 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Plastic fiber |
| Design | Rectangular |
| Construction size | 79.3 x 10 x 33 mm, DF-G1 |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
| Special features | keep/defer |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

