Product  S18SP6FF100 W/30

Inductive Sensor

With Increased Switching Distance

Order number: 4602903
    • Threaded barrel, M8 x 1
    • Nickel-plated brass
    • Large sensing range
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M8 x 1 male connector
#

General data

EAN 4047101383423
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 15 g

Technical Data

Design Threaded barrel
Construction size M8 x 1
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M8 × 1
Housing material Metal, CuZn, Nickel Plated
Ambient temperature -25…+70 °C
Protection class IP67
Special features Sn +

Mounting accessories

6836476
3063101
6835025

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top