Product T30SP6LP
I/O Module for DeviceNet Fieldbus
8 digital PNP inputs
Order number: F0076- 8 digital pnp inputs
- Short-circuit monitoring
- Module-related diagnostics
- One channel per connector
- Glasfaserverstärktes PA6‐Gehäuse
- Vibrations‐ und erschütterungsfest
- Vergossene Modulelektronik
- Metallsteckverbinder
- Schutzart IP67

General data
| EAN | 4047101673807 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 596 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

