Product T30SN6FF600
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900036- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, blue
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Open end
- 7/8" female, straight, stainless steel
- Cable length 27 m

General data
| EAN | 4047106003319 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 2421 g |
Technical Data
| Cable length | 27.0 m |
| Ambient temperature | -5…+50 °C |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |

