Product T30SN6FF200
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6627715- Female Ø 8 mm, angled, 4-pin, snap-on, with pull-off protection
- Sheath material: PUR
- Sheath color: black
- Qualified for drag chain use
- Resistant to weld splatter
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS conform
- Protection class IP67
- Cable length: 6.0 m

General data
| EAN | 4047106162382 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 6.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
TL50GYRAQP | 3083231 |

