Product T18AW3R
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836507- Fully welded metal measuring cell
- Pressure range 0…40 bar rel.
- Pressure peak orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, DIN EN 175301-803-A

General data
| EAN | 4047101399578 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 12…33 VDC |
| Output function | Analog output voltage |
| Voltage output | 0…10 V |
| Electrical connection | Connector, DIN EN 175301-803 Form A |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
PT40R-1004-U1-H1143 | 6836476 |

