Product T18SP6LP
Pick-to-Light
Order number: 3808452Alternative order number : 808452
- Pick-to-light
- Kit for pick-to-light systems
- Includes a DXM700-B1 controller, housed in a 356 × 305 mm plastic box with integrated 10″ HMI, 5-port Ethernet switch
- Operating voltage 12…30 VDC
- Number of possible pick-to-light devices: 58
- Pre-programmed interface for displaying and parameterizing PTL110 pick-to-light devices
- Ambient temperature: 0…+50 °C

General data
| EAN | 662488067915 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 6337 g |
Technical Data
| Operating voltage | 12…30 VDC |
| Communication protocol | EtherNet/IP, Modbus TCP, Modbus RTU, RS485 |
| Housing material | Plastic, PC |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
PT40R-1004-U1-H1143 | 6836476 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

