Product T18SN6FF50
Food & Beverage Hygienic, TPE
Extension Cable
Order number: 6934411- M8 female connector, angled, 3-pin
- Stainless steel coupling nut/screw
- M8 male connector, straight, 3-pin
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101364248 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 921 KB |
| English | 921 KB |
| French | 921 KB |
| Spanish | 920 KB |
| Czech | 921 KB |
| Dutch | 921 KB |
| Romanian | 921 KB |
| Russian | 927 KB |
| Polish | 922 KB |
| Turkish | 921 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
PT40R-1004-U1-H1143 | 6836476 |

