Product TL50BLGYR2AQ
Compact I/O Module for EtherCAT
8 IO-Link Master Channels
4 Universal Digital PNP Channels, 2 A, Channel Diagnostics
Order number: 100004614- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, 5-pin, L-coded male connector for power supply
- Galvanically isolated voltage groups support passive safety
- ATEX zone 2/22
- CCC-Ex
- M12 ports for IO-Link master, 5-pin
- IO-Link master port class A and port class B
- IO-Link Protocol 1.1

General data
| EAN | 4047101501995 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 567 g |
Technical Data
| Window material | Lexan |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 318 KB |
| English | 318 KB |
| French | 319 KB |
| Spanish | 319 KB |
| Czech | 319 KB |
| Dutch | 319 KB |
| Romanian | 318 KB |
| Russian | 455 KB |
| Polish | 319 KB |
| Chinese | 383 KB |
| Turkish | 274 KB |
Approval
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Software
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

