Product S18RW3FF100 W/30
PROFIBUS Cable
PUR Cable Jacket
Order number: 100048891- Jacket material: PUR
- Jacket color: violet
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use
- Halogen free
- RoHS compliant
- End open
- M12 female connector, straight, reverse-keyed
- Cable length: 1.0 m

General data
| EAN | 4047101651041 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -50…+80 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

