Product  K50LGRXPPB2Q

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3036730

Alternative order number : 36730

    • Male connector 7/8"
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Adapter set PFK-B for connecting plastic optical fibers are available separately
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation, adjusted via switch
#

General data

EAN 662488367305
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 255 g

Technical Data

Function Fiber optic sensor
Light type Red
Output function NO contact, PNP/NPN
Electrical connection Connector, 7/8″
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Connectivity accessories

3800873
3067617

Select Country

Turck worldwide

to top