Product Q25RW3LPQ1
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3029540Alternative order number : 29540
- Cable with male end M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488295400 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 67.59 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Divergent |
| Design | Rectangular |
| Construction size | 53.3 x 12.3 x 30.7 mm, Mini Beam |
| Range | 0…130 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

