Product Q25SN6FF100Q
Photoelectric Sensor
Laser Emitter
Order number: 3075965Alternative order number : 75965
- Male M12 × 1, 4-pin
- Protection class IP67
- Light shaping: vertical bar
- Operating voltage: 10…30 VDC

General data
| EAN | 662488759650 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 22 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Laser Emitter |
| Design | Rectangular with thread |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Range | 0…15000 mm |
| Light type | IR |
| Laser class | 2 |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
| Special features | Laser |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

