Product Q25SP6LP
Accessories
Thermowell
For Temperature Sensors
Order number: 9910580- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection Tri-Clamp ¾"
- Immersion depth 200 mm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm

General data
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
Technical Data
| Design | Accessories |
| Housing material | Stainless steel |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

